Foam Type Vacuum Gripper System
Featured Product
Foam Type Vacuum Gripper System
The ZGS Vacuum Gripper System (Foam Type) is an ideal solution for automated palletizing and depalletizing applications, particularly for handling corrugated cardboard. All-in-one unit simplifies setup and operation by integrating all the necessary function for adsorption - ejector, supply/release valve, silencer, robot flange and pressure switch - into a single unit.
Product Innovations

Clean Design Solenoid Valve Manifold
JSY5000-H clean design valve manifold have a crevice free exterior for low fluid accumulation and easy to clean. With its IP69K enclosure, use of NSF-H1 grease and FDA compliant materials, JSY5000-H can be used in applications where high pressure cleaning is required.
Featured Video
AC-D Series
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications.